N50604L-4
600HP, 1791RPM, 3PH, 60HZ, 5012, A50208M, TEFC
Product Information Packet PDF
Ship Weight | 6,007.000 LB |
---|---|
UPC | 781568876411 |
Specs
Catalog Number
N50604L-4
Enclosure
TEFC
Frame
5012
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
600.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
752.000 A @ 460.0 V
Design Code
-
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Electrically Isolated Bearing
Electrically Isolated Bearings
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
752.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
HEATER W/EXT 120/240 VOLT CONN
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
H
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
12 @ 2/0 AWG
Motor Type
A50208M
Mounting Arrangement
F1
Number of Poles
4
Power Factor
78
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Service Factor
1.15
Shaft Diameter
4.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1791 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T3
Drawings
CAD File