MVM3613D
3.7KW, 3450RPM, 3PH, 60HZ, D100LD, 3626M, TEFC
Product Information Packet PDF
| Ship Weight | 79.000 LB |
|---|---|
| UPC | 781568109410 |
Specs
Catalog Number
MVM3613D
Enclosure
TEFC
Frame
D100LD
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.700 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
CSA
UR
WEEE
CSA
UR
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
5.800 A @ 460.0 V
12.600 A @ 208.0 V
11.600 A @ 230.0 V
12.600 A @ 208.0 V
11.600 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.8 a
Frame Prefix
D
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3626M
Mounting Arrangement
B5
Number of Poles
2
Overall Length
15.77 IN
Power Factor
93
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
D-Flange
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.103 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | MVM3613D | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36H938T850H1 | |||||||||||||||||||||||||||||
| IEC FRAME | D100LD | K.W. | 3.7KW TE | |||||||||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
| AMP | 12.6-11.6/5.8 | |||||||||||||||||||||||||||||
| RPM | 3450 | I.P. | 54 | |||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CL | F | |||||||||||||||||||||||||
| SER.F. | 1.15 | DES | B | CODE | K | |||||||||||||||||||||||||
| NEMA-NOM-EFF | 87.5 | PF | 93 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | USABLE AT 208V | N/A | |||||||||||||||||||||||||||
| DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||
| SER. # | ||||||||||||||||||||||||||||||
| NP1407L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 3.7 kw
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.44 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
71° C
Temp. Rise @ S.F. Load
90° C
Start Configuration
DOL
Break-Down Torque
32.6 LB-FT
Pull-Up Torque
23.6 LB-FT
Locked-Rotor Torque
26.7 LB-FT
Starting Current
54 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 60.0 | 81.0 | 89.0 | 93.0 | 94.0 | 95.0 | 94.0 |
| Efficiency | 0.0 | 82.4 | 87.8 | 88.3 | 87.5 | 86.0 | 84.1 | 86.6 |
| Speed (RPM) | 3,599 | 3,564 | 3,530 | 3,494 | 3,454 | 3,412 | 3,363 | 3,429 |
| Line Amps | 1.89 | 2.34 | 3.36 | 4.52 | 5.79 | 7.24 | 8.80 | 6.66 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 36EP3104A01 | FREP MACH W/GRSR, RAISED FH PADS | 1.000 EA |
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
