MVM25554D-AP
M3AA 250 SMA 4P B5 55KW
Ship Weight | 771.610 LB |
---|---|
UPC | 781568668801 |
Specs
Catalog Number
MVM25554D-AP
Enclosure
TEFC
Frame
250
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
55.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
57.30 A @ 690 V
96.30 A @ 415 V
98.90 A @ 400 V
96.30 A @ 415 V
98.90 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
94.5 %
Efficiency @ 50% Load
94.6 %
Efficiency @ 75% Load
94.9 %
High Voltage Full Load Amps
57.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.84
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00765 lb-ft2
Speed
1480 rpm
1481 rpm
1481 rpm
Speed Code
Single Speed
Motor Standards
IEC