MVM08754D-AP
M3AA 80 D 4P B5 .75KW
Ship Weight | 20.000 LB |
---|---|
UPC | 781568668610 |
Specs
Catalog Number
MVM08754D-AP
Enclosure
TEFC
Frame
80
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.75 KW @ 50 HZ
.75 KW @ 60 HZ
.75 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
1.62 A @ 460 V
1.65 A @ 400 V
2.87 A @ 230 V
1.65 A @ 400 V
2.87 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
1.6 a
Insulation Class
F
IP Rating
IP55
Speed
1415 rpm
1730 rpm
1730 rpm
Speed Code
Single Speed
Motor Standards
IEC