Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
MTO-N50306L-2340
300HP, 1200RPM, 3PH, 60HZ, 5010, TEFC, F1
Product Information Packet PDF
| Ship Weight | 0.000 LB |
|---|
Specs
Enclosure
0
Frame
0
Frame Material
0
Agency Approvals
0
Duty Rating
0
Insulation Class
0
Inverter Code
0
IP Rating
0
Lifting Lugs
0
Motor Lead Termination
0
Mounting Arrangement
0
Shaft Ground Indicator
0
Speed Code
0
Motor Standards
NEMA
Starting Method
0
Vibration Sensor Indicator
0
