MTE-4070-BLBCE
28LI, 2500RPM, DC, 5424P, TENV, F1
Product Information Packet PDF
| Ship Weight | 19.000 LB |
|---|---|
| UPC | 781568147092 |
Specs
Enclosure
TENV
Motor Type
5424P
Nameplate Speed
2500
Nameplate Voltage
150
Peak Current
37.0 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
9.20 a
Dimensional Drawing Numbers
54LYP062
Duty Rating
CONT
Feedback Signal
1000L ENCODER
Frame Material
Laminated
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0.000
Encoder
1000
Motor Standards
NEMA
