MTE-3363-BLBCN
180OI, 4000RPM, DC, 5328P, TENV, F1
Product Information Packet PDF
| Ship Weight | 14.000 LB |
|---|---|
| UPC | 781568147061 |
Specs
Enclosure
TENV
Motor Type
5328P
Nameplate Speed
4000
Nameplate Voltage
120
Peak Current
28.5 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
4.76 a
Dimensional Drawing Numbers
53P500Z024
Duty Rating
CONT
Feedback Signal
1000L ENCODER
Frame Material
Laminated
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0.000
Encoder
1000
Motor Standards
NEMA
