MTE-2250-BCBCN
50OI, 5000RPM, DC, 5219P, TENV, F1
Product Information Packet PDF
| Ship Weight | 5.000 LB |
|---|---|
| UPC | 781568147054 |
Specs
Enclosure
TENV
Motor Type
5219P
Nameplate Speed
5000
Nameplate Voltage
40
Peak Current
30.0 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
5.50 a
Dimensional Drawing Numbers
52P300Z006
Duty Rating
CONT
Feedback Signal
1000L ENCODER
Frame Material
Laminated
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 20 AWG
Mounting Arrangement
0.000
Encoder
1000
Motor Standards
NEMA
