MT-4545-CTYCN
DC Servo Mtr, 5.65NM, 3000rpm, 180v,
Product Information Packet PDF
| Ship Weight | 27.000 LB |
|---|---|
| UPC | 781568284841 |
Specs
Enclosure
TENV
Motor Type
5548P
Nameplate Speed
3500
Nameplate Voltage
180
Peak Current
70.0 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
15.70 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Steel
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
