MT-4545-BTYCN
MT-4545-BTYCN ENCODER ADAPTABLE KIT
Product Information Packet PDF
| Ship Weight | 27.000 LB |
|---|---|
| UPC | 781568201442 |
Specs
Enclosure
TENV
Motor Type
5548P
Nameplate Speed
2500
Nameplate Voltage
180
Peak Current
47.7 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
10.60 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Steel
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Motor Standards
NEMA
