MT-4545-ATYCN
DC Servo Mtr, 5.65NM, 180v, 2000rpm max
Product Information Packet PDF
| Ship Weight | 23.700 LB |
|---|---|
| UPC | 781568181379 |
Specs
Enclosure
TENV
Motor Type
5548P
Nameplate Speed
2000
Nameplate Voltage
180
Peak Current
36.1 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
8.02 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Laminated
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
