MT-4535-CTYCN
MT-4535-CTYCN ENCODER ADAPTABLE KIT
Product Information Packet PDF
| Ship Weight | 23.000 LB |
|---|---|
| UPC | 781568201435 |
Specs
Enclosure
TENV
Motor Type
5536P
Nameplate Speed
3000
Nameplate Voltage
140
Peak Current
46.8 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
11.20 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Steel
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
