MT-4535-BTYCN
DC servo mtr, 4.52NM 2000 rpm with tach.
Product Information Packet PDF
| Ship Weight | 19.750 LB |
|---|---|
| UPC | 781568201428 |
Specs
Enclosure
TENV
Motor Type
5536P
Nameplate Speed
2500
Nameplate Voltage
180
Peak Current
35.7 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
8.35 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Steel
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
