MT-4535-ATYCN
DC Servo Mtr 4.52NM, 1500 rpm, new style
Product Information Packet PDF
| Ship Weight | 19.550 LB |
|---|---|
| UPC | 781568201411 |
Specs
Enclosure
TENV
Motor Type
5536P
Nameplate Speed
1900
Nameplate Voltage
180
Peak Current
24.4 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
5.70 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Laminated
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
