MT-4525-BTYCN
MT-4525-BTYCN ENCODER ADAPTABLE
Product Information Packet PDF
| Ship Weight | 18.000 LB |
|---|---|
| UPC | 781568192146 |
Specs
Enclosure
TENV
Motor Type
5524P
Nameplate Speed
2500
Nameplate Voltage
180
Peak Current
24.0 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
6.16 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Steel
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
