MT-4090-BLYCE
40LI, 2500RPM, DC, 5440P, TENV, F1
Product Information Packet PDF
| Ship Weight | 22.000 LB |
|---|---|
| UPC | 781568147009 |
Specs
Enclosure
TENV
Motor Type
5440P
Nameplate Speed
2500
Nameplate Voltage
150
Peak Current
54.7 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
13.15 a
Dimensional Drawing Numbers
54LYP050
Duty Rating
CONT
Feedback Signal
NONE
Frame Material
Laminated
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA
