MST-720-GS
SFTSTART COMB N4 SEVR DTY 590A 230-460V
Ship Weight | 681.000 LB |
---|---|
UPC | 781568676929 |
Specs
AMPS IEC
720.00 a
Enclosure
NEMA TYPE 4 ENCLOSURE
Frame
E
Rated Operational Voltage
575 V
Heavy Duty, HP, 460V
500.00 HP
Maximum Altitude
3300 FT
Ambient Temperature
40 °C
AMPS UL Class 30
590.00 a
Depth
25.2200 IN
Dual Overload Protection
YES
Electronic Overload Protection
YES
Height
72.0600 IN
High Current Protection
YES
Locked Rotor Protection
YES
Phase Imbalance Protection
YES
Phase Reversal Protection
YES
Programmable Inputs
2
PTC Connection Protection
YES
Rated Insulation
690 V
Heavy Duty, HP, 208V
200.00 HP
Heavy Duty, HP, 230V
250.00 HP
Underload Protection
YES
Width
37.0600 IN
Drawings
CAD File