MST-470-GS
SFTSTART COMB N4 SEVR DTY 361A 230-575V
| Ship Weight | 399.000 LB |
|---|---|
| UPC | 781568676905 |
Specs
AMPS IEC
470.00 a
Enclosure
NEMA TYPE 4 ENCLOSURE
Frame
D
Rated Operational Voltage
575 V
Heavy Duty, HP, 460V
300.00 HP
Maximum Altitude
3300 FT
Ambient Temperature
40 °C
AMPS UL Class 30
361.00 a
Depth
17.3100 IN
Dual Overload Protection
YES
Electronic Overload Protection
YES
Height
60.0000 IN
High Current Protection
YES
Locked Rotor Protection
YES
Phase Imbalance Protection
YES
Phase Reversal Protection
YES
Programmable Inputs
2
PTC Connection Protection
YES
Rated Insulation
690 V
Heavy Duty, HP, 208V
125.00 HP
Heavy Duty, HP, 230V
150.00 HP
Heavy Duty, HP, 575V
350.00 HP
Underload Protection
YES
Width
36.0000 IN
