MST-030-CA
SOFTSTART 30A 208-575V 10, 20, 25HP OPEN
| Ship Weight | 9.000 LB |
|---|---|
| UPC | 781568672945 |
Specs
AMPS IEC
30.00 a
AMPS UL Class 10
28.00 a
Enclosure
OPEN UL TYPE 0 IP20
Frame
A
Rated Operational Voltage
575 V
Maximum Altitude
3300 FT
Ambient Temperature
40 °C
AMPS UL Class 30
15.00 a
Depth
7.7000 IN
Dual Overload Protection
YES
Electronic Overload Protection
YES
Height
10.2400 IN
High Current Protection
YES
Locked Rotor Protection
YES
Phase Imbalance Protection
YES
Phase Reversal Protection
YES
Programmable Inputs
2
PTC Connection Protection
YES
Rated Insulation
690 V
Normal Duty, HP, 208V
7.50 HP
Normal Duty, HP, 230V
10.00 HP
Normal Duty, HP, 460V
20.00 HP
Normal Duty, HP, 575V
25.00 HP
Underload Protection
YES
Width
6.3000 IN
