MM28904-PP
M3BP 280 SMB 4P B3 90KW
| Ship Weight | 1,659.000 LB |
|---|---|
| UPC | 781568659540 |
Specs
Catalog Number
MM28904-PP
Enclosure
TEFC
Frame
280
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
90.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
156.00 A @ 415 V
160.00 A @ 400 V
93.20 A @ 690 V
160.00 A @ 400 V
93.20 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
94.7 %
Efficiency @ 50% Load
94.2 %
Efficiency @ 75% Load
94.8 %
High Voltage Full Load Amps
93.2 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.85
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00015 lb-ft2
Speed
1483 rpm
1484 rpm
1484 rpm
Speed Code
Single Speed
Motor Standards
IEC
