MM28902-PP
M3BP 280 SMB 2P B3 90KW
| Ship Weight | 1,466.059 LB |
|---|---|
| UPC | 781568659533 |
Specs
Catalog Number
MM28902-PP
Enclosure
TEFC
Frame
280
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
90.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
151.00 A @ 415 V
154.00 A @ 400 V
89.50 A @ 690 V
154.00 A @ 400 V
89.50 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
94.6 %
Efficiency @ 50% Load
93.4 %
Efficiency @ 75% Load
94.5 %
High Voltage Full Load Amps
89.5 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.89
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00009 lb-ft2
Speed
2976 rpm
2978 rpm
2978 rpm
Speed Code
Single Speed
Motor Standards
IEC
