MM28752-PP
M3BP 280 SMA 2P B3 75KW
| Ship Weight | 1,377.875 LB |
|---|---|
| UPC | 781568659519 |
Specs
Catalog Number
MM28752-PP
Enclosure
TEFC
Frame
280
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
75.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
128.00 A @ 415 V
131.00 A @ 400 V
76.60 A @ 690 V
131.00 A @ 400 V
76.60 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
94.4 %
Efficiency @ 50% Load
92.6 %
Efficiency @ 75% Load
9.4 %
High Voltage Full Load Amps
76.6 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.87
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00008 lb-ft2
Speed
2977 rpm
2978 rpm
2980 rpm
2978 rpm
2980 rpm
Speed Code
Single Speed
Motor Standards
IEC
