MM25554-PPN
M3BP 250 SMA 4P B3 55KW
| Ship Weight | 912.704 LB |
|---|---|
| UPC | 781568799819 |
Specs
Catalog Number
MM25554-PPN
Frame
250
Frequency
50.00 Hz
Output @ Frequency
55.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
57.30 A @ 690 V
96.30 A @ 415 V
98.90 A @ 400 V
96.30 A @ 415 V
98.90 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
57.3 a
Insulation Class
F
IP Rating
IP55
Speed
1471 rpm
1481 rpm
1481 rpm
Speed Code
Single Speed
Motor Standards
IEC
