MM25554-EX1
M3GP 250 SMA 4P B3 55KW
Ship Weight | 914.909 LB |
---|---|
UPC | 781568678886 |
Specs
Catalog Number
MM25554-EX1
Enclosure
TEFC
Frame
250
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
55.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
100.00 A @ 400 V
61.40 A @ 690 V
98.80 A @ 415 V
61.40 A @ 690 V
98.80 A @ 415 V
Duty Rating
S1
Efficiency @ 100% Load
94.4 %
Efficiency @ 50% Load
93.8 %
Efficiency @ 75% Load
94.4 %
High Voltage Full Load Amps
61.4 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.83
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00072 lb-ft2
Speed
1479 rpm
1480 rpm
1480 rpm
Speed Code
Single Speed
Motor Standards
IEC