English
English
français (Canada)
Go

MM25554-AP

M3AA 250 SMA 4P B3 55KW
Ship Weight 692.244 LB
UPC 781568659496
Product has been discontinued

Specs

Catalog Number MM25554-AP
Enclosure TEFC
Frame 250
Frame Material Aluminum
Frequency 50.00 Hz
Output @ Frequency 55.00 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature 40 °C
CE CE
Current @ Voltage 57.30 A @ 690 V
96.30 A @ 415 V
98.90 A @ 400 V
Duty Rating S1
Efficiency @ 100% Load 94.5 %
Efficiency @ 50% Load 94.6 %
Efficiency @ 75% Load 94.9 %
High Voltage Full Load Amps 57.3 a
Insulation Class F
IP Rating IP55
Number of Poles 4
Power Factor .84
Product Family Industrial Performance
PTC Thermistor Conn Diagram 3GZF321200-1D
Rotor Inertia 0.00765 lb-ft2
Speed 1480 rpm
1481 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

Dimension Sheet

Connection Diagram

Literature

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.