MM22454-PPN
M3BP 225 SMB 4P B3 45KW
| Ship Weight | 784.838 LB |
|---|---|
| UPC | 781568799796 |
Specs
Catalog Number
MM22454-PPN
Frame
225
Frequency
50.00 Hz
Output @ Frequency
45.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
47.10 A @ 690 V
80.10 A @ 415 V
81.30 A @ 400 V
80.10 A @ 415 V
81.30 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
47.1 a
Insulation Class
F
IP Rating
IP55
Speed
1480 rpm
1483 rpm
1483 rpm
Speed Code
Single Speed
Motor Standards
IEC
