MM22454-EX1
M3GP 225 SMC 4P B3 45KW
| Ship Weight | 859.794 LB |
|---|---|
| UPC | 781568678879 |
Specs
Catalog Number
MM22454-EX1
Enclosure
TEFC
Frame
225
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
45.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
47.30 A @ 690 V
78.40 A @ 400 V
79.60 A @ 415 V
78.40 A @ 400 V
79.60 A @ 415 V
Duty Rating
S1
Efficiency @ 100% Load
94.1 %
Efficiency @ 50% Load
93.8 %
Efficiency @ 75% Load
94.3 %
High Voltage Full Load Amps
47.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.86
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00049 lb-ft2
Speed
1477 rpm
1479 rpm
1479 rpm
Speed Code
Single Speed
Motor Standards
IEC
