English
English
français (Canada)
Go

MM22452-PPN

M3BP 225 SMA 2P B3 45KW
Ship Weight 579.810 LB
UPC 781568799789
Product has been discontinued

Specs

Catalog Number MM22452-PPN
Frame 225
Frequency 50.00 Hz
Output @ Frequency 45.00 KW @ 50 HZ
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box D-End Top
Current @ Voltage 45.70 A @ 690 V
76.70 A @ 415 V
78.80 A @ 400 V
Duty Rating S1
High Voltage Full Load Amps 45.7 a
Insulation Class F
IP Rating IP55
Speed 2961 rpm
2964 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.