MM22452-AP
M3AA 225 SMA 2P B3 45KW
| Ship Weight | 579.810 LB |
|---|---|
| UPC | 781568659434 |
Specs
Catalog Number
MM22452-AP
Enclosure
TEFC
Frame
225
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
45.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
45.70 A @ 690 V
76.70 A @ 415 V
78.80 A @ 400 V
76.70 A @ 415 V
78.80 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
93.7 %
Efficiency @ 50% Load
9.3 %
Efficiency @ 75% Load
93.9 %
High Voltage Full Load Amps
45.7 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.87
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00244 lb-ft2
Speed
2961 rpm
2964 rpm
2964 rpm
Speed Code
Single Speed
Motor Standards
IEC
