MM22374-PPN
M3BP 225 SMA 4P B3 37KW
| Ship Weight | 714.290 LB |
|---|---|
| UPC | 781568799772 |
Specs
Catalog Number
MM22374-PPN
Frame
225
Frequency
50.00 Hz
Output @ Frequency
37.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
39.40 A @ 690 V
68.00 A @ 400 V
68.00 A @ 415 V
68.00 A @ 400 V
68.00 A @ 415 V
Duty Rating
S1
High Voltage Full Load Amps
39.4 a
Insulation Class
F
IP Rating
IP55
Speed
1474 rpm
1481 rpm
1481 rpm
Speed Code
Single Speed
Motor Standards
IEC
