MM22374-EX1
M3GP 225 SMB 4P B3 37KW
| Ship Weight | 782.633 LB |
|---|---|
| UPC | 781568678862 |
Specs
Catalog Number
MM22374-EX1
Enclosure
TEFC
Frame
225
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
37.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
39.50 A @ 690 V
67.20 A @ 415 V
69.00 A @ 400 V
67.20 A @ 415 V
69.00 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
93.6 %
Efficiency @ 50% Load
93.1 %
Efficiency @ 75% Load
93.8 %
High Voltage Full Load Amps
39.5 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.84
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00042 lb-ft2
Speed
1480 rpm
1482 rpm
1482 rpm
Speed Code
Single Speed
Motor Standards
IEC
