English
English
français (Canada)
Go

MM20372-AP

M3AA 200 MLB 2P B3 37KW
Ship Weight 496.035 LB
UPC 781568659397
Product has been discontinued

Specs

Catalog Number MM20372-AP
Enclosure TEFC
Frame 200
Frame Material Aluminum
Frequency 50.00 Hz
Output @ Frequency 37.00 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature 40 °C
CE CE
Current @ Voltage 36.80 A @ 690 V
61.80 A @ 415 V
63.50 A @ 400 V
Duty Rating S1
Efficiency @ 100% Load 93.5 %
Efficiency @ 50% Load 92.8 %
Efficiency @ 75% Load 93.7 %
High Voltage Full Load Amps 36.8 a
Insulation Class F
IP Rating IP55
Number of Poles 2
Power Factor .89
Product Family Industrial Performance
PTC Thermistor Conn Diagram 3GZF321200-1D
Rotor Inertia 0.00196 lb-ft2
Speed 2959 rpm
2962 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

Dimension Sheet

Connection Diagram

Literature

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.