MM20304-EX2
M3JP 200 MLB 4P B3 30KW
| Ship Weight | 749.564 LB |
|---|---|
| UPC | 781568678848 |
Specs
Catalog Number
MM20304-EX2
Enclosure
TEFC
Frame
200
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
30.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
31.90 A @ 690 V
53.60 A @ 415 V
55.00 A @ 400 V
53.60 A @ 415 V
55.00 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
93.8 %
Efficiency @ 50% Load
93.8 %
Efficiency @ 75% Load
94.2 %
High Voltage Full Load Amps
31.9 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.83
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00034 lb-ft2
Speed
1471 rpm
1473 rpm
1473 rpm
Speed Code
Single Speed
Motor Standards
IEC
