MM20302-PPN
M3BP 200 MLA 2P B3 30KW
| Ship Weight | 623.902 LB |
|---|---|
| UPC | 781568799741 |
Specs
Catalog Number
MM20302-PPN
Frame
200
Frequency
50.00 Hz
Output @ Frequency
30.00 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
29.90 A @ 690 V
49.70 A @ 415 V
51.60 A @ 400 V
49.70 A @ 415 V
51.60 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
29.9 a
Insulation Class
F
IP Rating
IP55
Speed
2956 rpm
2960 rpm
2960 rpm
Speed Code
Single Speed
Motor Standards
IEC
