MM18224-PPN
M3BP 180 MLB 4P B3 22KW
| Ship Weight | 489.421 LB |
|---|---|
| UPC | 781568799734 |
Specs
Catalog Number
MM18224-PPN
Frame
180
Frequency
50.00 Hz
Output @ Frequency
22.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
23.70 A @ 690 V
39.80 A @ 415 V
40.90 A @ 400 V
39.80 A @ 415 V
40.90 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
23.7 a
Insulation Class
F
IP Rating
IP55
Speed
1475 rpm
1477 rpm
1477 rpm
Speed Code
Single Speed
Motor Standards
IEC
