MM18224-EX3
M3KP 180 MLB 4P B3 22KW
| Ship Weight | 664.000 LB |
|---|---|
| UPC | 781568678824 |
Specs
Catalog Number
MM18224-EX3
Enclosure
TEFC
Frame
180
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
22.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
24.30 A @ 690 V
41.70 A @ 415 V
42.00 A @ 400 V
41.70 A @ 415 V
42.00 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
91.6 %
Efficiency @ 50% Load
91.9 %
Efficiency @ 75% Load
92.2 %
High Voltage Full Load Amps
24.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.82
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00021 lb-ft2
Speed
1474 rpm
1476 rpm
1476 rpm
Speed Code
Single Speed
Motor Standards
IEC
