MM18222-AP
M3AA 180 MLA 2P B3 22KW
| Ship Weight | 291.007 LB |
|---|---|
| UPC | 781568659311 |
Specs
Catalog Number
MM18222-AP
Enclosure
TEFC
Frame
180
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
22.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
22.90 A @ 690 V
39.00 A @ 415 V
39.50 A @ 400 V
39.00 A @ 415 V
39.50 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
92.2 %
Efficiency @ 50% Load
91.9 %
Efficiency @ 75% Load
92.6 %
High Voltage Full Load Amps
22.9 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.85
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00076 lb-ft2
Speed
2952 rpm
2956 rpm
2956 rpm
Speed Code
Single Speed
Motor Standards
IEC
