English
English
français (Canada)
Go

MM18184-PPN

M3BP 180 MLA 4P B3 18.5KW
Ship Weight 451.943 LB
UPC 781568799710
Product has been discontinued

Specs

Catalog Number MM18184-PPN
Frame 180
Frequency 50.00 Hz
Output @ Frequency 18.50 KW @ 50 HZ
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box D-End Top
Current @ Voltage 20.00 A @ 690 V
34.00 A @ 415 V
34.50 A @ 400 V
Duty Rating S1
High Voltage Full Load Amps 20.0 a
Insulation Class F
IP Rating IP55
Speed 1477 rpm
1479 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.