MM18184-EX2
M3JP 180 MLA 4P B3 18.5KW
| Ship Weight | 610.674 LB |
|---|---|
| UPC | 781568678756 |
Specs
Catalog Number
MM18184-EX2
Enclosure
TEFC
Frame
180
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
18.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
20.60 A @ 690 V
35.00 A @ 415 V
35.70 A @ 400 V
35.00 A @ 415 V
35.70 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
91.8 %
Efficiency @ 50% Load
9.1 %
Efficiency @ 75% Load
9.2 %
High Voltage Full Load Amps
20.6 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.81
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00019 lb-ft2
Speed
1474 rpm
1476 rpm
1476 rpm
Speed Code
Single Speed
Motor Standards
IEC
