MM16182-PPN
M3BP 160 MLC 2P B3 18.5KW
Ship Weight | 503.000 LB |
---|---|
UPC | 781568799703 |
Specs
Catalog Number
MM16182-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
18.50 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
Current @ Voltage
18.30 A @ 690 V
30.70 A @ 415 V
31.50 A @ 400 V
30.70 A @ 415 V
31.50 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
18.3 a
Insulation Class
F
IP Rating
IP55
Speed
2923 rpm
2938 rpm
2938 rpm
Speed Code
Single Speed
Motor Standards
IEC