MM16182-AP
M3AA 160 MLC 2P B3 18.5KW
Ship Weight | 271.166 LB |
---|---|
UPC | 781568659243 |
Specs
Catalog Number
MM16182-AP
Enclosure
TEFC
Frame
160
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
18.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
18.30 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
92.1 %
Efficiency @ 50% Load
92.9 %
Efficiency @ 75% Load
9.3 %
High Voltage Full Load Amps
18.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.91
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00063 lb-ft2
Speed
2932 rpm
Speed Code
Single Speed
Motor Standards
IEC