MM16154-PPN
M3BP 160 MLB 4P B3 15KW
| Ship Weight | 363.759 LB |
|---|---|
| UPC | 781568799697 |
Specs
Catalog Number
MM16154-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
16.50 A @ 690 V
27.70 A @ 415 V
28.50 A @ 400 V
27.70 A @ 415 V
28.50 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
16.5 a
Insulation Class
F
IP Rating
IP55
Speed
1470 rpm
1473 rpm
1473 rpm
Speed Code
Single Speed
Motor Standards
IEC
