MM16154-EX3
M3KP 160 MLE 4P B3 15KW
| Ship Weight | 548.945 LB |
|---|---|
| UPC | 781568678732 |
Specs
Catalog Number
MM16154-EX3
Enclosure
TEFC
Frame
160
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
16.50 A @ 690 V
27.80 A @ 415 V
28.50 A @ 400 V
27.80 A @ 415 V
28.50 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
9.2 %
Efficiency @ 50% Load
91.6 %
Efficiency @ 75% Load
92.2 %
High Voltage Full Load Amps
16.5 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.82
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00013 lb-ft2
Speed
1467 rpm
1470 rpm
1470 rpm
Speed Code
Single Speed
Motor Standards
IEC
