English
English
français (Canada)
Go

MM16154-EX2

M3JP 160 MLE 4P B3 15KW
Ship Weight 562.173 LB
UPC 781568678725
Product has been discontinued

Specs

Catalog Number MM16154-EX2
Enclosure TEFC
Frame 160
Frame Material Cast Iron
Frequency 50.00 Hz
Output @ Frequency 15.00 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box Top
CE CE
Current @ Voltage 16.50 A @ 690 V
27.80 A @ 415 V
28.50 A @ 400 V
Duty Rating S1
Efficiency @ 100% Load 9.2 %
Efficiency @ 50% Load 91.6 %
Efficiency @ 75% Load 92.2 %
High Voltage Full Load Amps 16.5 a
Insulation Class F
IP Rating IP55
Number of Poles 4
Power Factor .82
Product Family Hazardous Areas
PTC Thermistor Conn Diagram 3GZF321200-1D
Rotor Inertia 0.00013 lb-ft2
Speed 1467 rpm
1470 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.