MM16154-AP
M3AA 160 MLB 4P B3 15KW
| Ship Weight | 260.143 LB |
|---|---|
| UPC | 781568659229 |
Specs
Catalog Number
MM16154-AP
Enclosure
TEFC
Frame
160
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
16.50 A @ 690 V
27.70 A @ 415 V
28.50 A @ 400 V
27.70 A @ 415 V
28.50 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
91.6 %
Efficiency @ 50% Load
91.9 %
Efficiency @ 75% Load
92.3 %
High Voltage Full Load Amps
16.5 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.82
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00099 lb-ft2
Speed
1470 rpm
1473 rpm
1473 rpm
Speed Code
Single Speed
Motor Standards
IEC
