MM16152-PPN
M3BP 160 MLB 2P B3 15KW
| Ship Weight | 310.849 LB |
|---|---|
| UPC | 781568799680 |
Specs
Catalog Number
MM16152-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
15.10 A @ 690 V
25.20 A @ 415 V
26.00 A @ 400 V
25.20 A @ 415 V
26.00 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
15.1 a
Insulation Class
F
IP Rating
IP55
Speed
2934 rpm
2941 rpm
2941 rpm
Speed Code
Single Speed
Motor Standards
IEC
