MM16152-AP
M3AA 160 MLB 2P B3 15KW
| Ship Weight | 231.483 LB |
|---|---|
| UPC | 781568659205 |
Specs
Catalog Number
MM16152-AP
Enclosure
TEFC
Frame
160
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
15.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
15.00 A @ 690 V
25.20 A @ 415 V
26.00 A @ 400 V
25.20 A @ 415 V
26.00 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
91.7 %
Efficiency @ 50% Load
92.1 %
Efficiency @ 75% Load
92.5 %
High Voltage Full Load Amps
15.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.09
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00053 lb-ft2
Speed
2934 rpm
2941 rpm
2941 rpm
Speed Code
Single Speed
Motor Standards
IEC
