MM16114-PPN
M3BP 160MLA 4P B5 11KW
| Ship Weight | 297.621 LB |
|---|---|
| UPC | 781568799673 |
Specs
Catalog Number
MM16114-PPN
Frame
160
Frequency
50.00 Hz
Output @ Frequency
11.00 KW @ 50 HZ
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
12.10 A @ 690 V
20.30 A @ 415 V
20.90 A @ 400 V
20.30 A @ 415 V
20.90 A @ 400 V
Duty Rating
S1
High Voltage Full Load Amps
12.1 a
Insulation Class
F
IP Rating
IP55
Speed
1466 rpm
1470 rpm
1470 rpm
Speed Code
Single Speed
Motor Standards
IEC
