MM16114-EX3
M3KP 160 MLC 4P B3 11KW
| Ship Weight | 498.240 LB |
|---|---|
| UPC | 781568678701 |
Specs
Catalog Number
MM16114-EX3
Enclosure
TEFC
Frame
160
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
11.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
12.30 A @ 690 V
21.30 A @ 415 V
21.50 A @ 400 V
21.30 A @ 415 V
21.50 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
91.3 %
Efficiency @ 50% Load
90.3 %
Efficiency @ 75% Load
91.4 %
High Voltage Full Load Amps
12.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.08
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00096 lb-ft2
Speed
1470 rpm
1472 rpm
1472 rpm
Speed Code
Single Speed
Motor Standards
IEC
