MM13754-PP
M3BP 132 SMC 4P B3 7.5KW
| Ship Weight | 160.936 LB |
|---|---|
| UPC | 781568659151 |
Specs
Catalog Number
MM13754-PP
Frame
132
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
7.50 KW @ 50 HZ
7.50 KW @ 60 HZ
7.50 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
460 V @ 60 HZ
690 V @ 50 HZ
460 V @ 60 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
Current @ Voltage
12.70 A @ 460 V
14.50 A @ 400 V
8.41 A @ 690 V
14.50 A @ 400 V
8.41 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
88.7 %
Efficiency @ 50% Load
90.5 %
Efficiency @ 75% Load
9.0 %
High Voltage Full Load Amps
8.4 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.83
Product Family
Process Performance
Rotor Inertia
0.03659 lb-ft2
Speed
1450 rpm
1760 rpm
1760 rpm
Speed Code
Single Speed
Motor Standards
IEC
